IESNA:LM-63-2002
[TEST]P1704731
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-24)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB4A-AMB-U-SLL
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 4SQUARE 130W  1590K FIXTURE w/ LEFT 90 DEG SPILL CONTROL DISTRIBUTION
[LAMP] (104) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.08A 130.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8208.0
TILT=NONE
104 -1 1 37 43 1 1 1.0000 1.0000 0.0000
1.000 1 130.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1383.8 1466.6 1557.2 1604.6 1632.1 1640.0 1628.2 1620.3 1608.5 1592.7 1596.7 1588.8 1608.5 1647.9 1707.1 1801.7 1912.1 2073.7 2286.6 
2669.0 3232.8 4226.2 5566.7 7340.7 8598.3 8223.8 7135.7 5956.9 4557.4 3161.8 1994.8 961.9 264.1 102.5 39.4 3.9 0.0 
1383.8 1482.3 1561.2 1620.3 1636.1 1640.0 1624.3 1608.5 1588.8 1565.1 1561.2 1561.2 1569.1 1608.5 1647.9 1726.8 1837.2 1975.1 2195.9 
2507.4 3079.0 3981.8 5314.3 7080.5 8720.6 8602.3 7474.8 6280.2 4908.3 3611.2 2326.0 1099.9 303.6 114.3 43.4 3.9 0.0 
1383.8 1486.3 1569.1 1640.0 1655.8 1644.0 1616.4 1565.1 1513.9 1478.4 1450.8 1439.0 1427.1 1435.0 1450.8 1513.9 1596.7 1722.8 1923.9 
2211.7 2538.9 3118.4 4293.3 5724.3 7746.8 9603.7 8267.2 7159.4 5850.5 4624.4 3181.5 1730.7 445.5 130.1 51.3 7.9 0.0 
1383.8 1490.2 1608.5 1659.7 1647.9 1612.4 1521.8 1431.1 1344.4 1269.4 1214.3 1194.5 1166.9 1166.9 1194.5 1234.0 1320.7 1470.5 1691.3 
1998.8 2337.8 2653.2 3000.2 3481.1 4198.6 6260.5 7510.2 5826.8 4687.5 3808.3 2933.1 1896.3 745.1 295.7 67.0 7.9 0.0 
1383.8 1490.2 1624.3 1659.7 1632.1 1537.5 1423.2 1316.8 1214.3 1127.5 1076.3 1029.0 1009.3 1005.3 1021.1 1076.3 1198.5 1431.1 1817.4 
2262.9 2747.8 3217.0 3630.9 3930.6 4348.5 5353.8 6548.3 6110.7 5274.9 4088.3 3280.1 2282.6 1072.3 504.6 268.1 7.9 0.0 
1383.8 1509.9 1644.0 1675.5 1608.5 1498.1 1352.2 1234.0 1139.3 1048.7 981.7 938.3 902.8 891.0 906.7 977.7 1178.8 1521.8 2085.5 
2751.8 3473.2 4246.0 4928.0 5479.9 6071.3 7222.5 8570.7 8448.5 7557.6 6635.0 4356.3 2787.3 1722.8 926.5 346.9 11.8 0.0 
1383.8 1513.9 1651.9 1675.5 1592.7 1458.7 1328.6 1210.3 1103.9 1013.2 938.3 879.2 839.7 816.1 835.8 910.7 1127.5 1573.0 2176.2 
2893.7 3709.8 4707.2 5669.2 6552.2 7573.3 8866.4 9903.3 9674.6 7924.2 5334.0 3800.5 2290.5 1458.7 551.9 197.1 23.7 0.0 
1383.8 1509.9 1663.7 1679.5 1592.7 1466.6 1336.5 1206.4 1107.8 1013.2 938.3 887.0 851.6 835.8 843.7 902.8 1068.4 1431.1 1971.2 
2641.4 3406.2 4210.5 5267.0 6118.6 7116.0 8436.7 9599.7 9410.5 8448.5 7135.7 4734.8 3299.8 1750.4 820.0 252.3 23.7 0.0 
1383.8 1506.0 1651.9 1683.4 1616.4 1494.2 1360.1 1249.7 1151.2 1076.3 1009.3 954.1 922.5 914.6 930.4 977.7 1088.1 1304.9 1679.5 
2152.5 2669.0 3228.8 3757.1 4230.2 4734.8 5677.0 6682.3 6288.1 5767.7 5002.9 4147.4 2893.7 1569.1 749.1 343.0 15.8 0.0 
1383.8 1502.0 1636.1 1683.4 1636.1 1541.5 1431.1 1344.4 1253.7 1194.5 1139.3 1103.9 1080.2 1072.3 1076.3 1096.0 1170.9 1281.3 1474.5 
1726.8 2077.6 2408.8 2684.8 3004.1 3378.6 4691.4 5436.6 4588.9 4202.6 3784.7 3256.4 2042.2 1163.0 386.4 114.3 15.8 0.0 
1383.8 1498.1 1608.5 1675.5 1667.6 1612.4 1549.4 1478.4 1419.3 1375.9 1340.4 1312.8 1293.1 1293.1 1304.9 1328.6 1391.7 1478.4 1616.4 
1778.0 2006.7 2345.7 3043.5 4143.4 5854.4 7462.9 6836.1 6583.8 6185.6 5625.8 4656.0 2818.8 1498.1 500.7 118.3 15.8 0.0 
1383.8 1490.2 1600.6 1655.8 1667.6 1624.3 1588.8 1557.2 1529.6 1494.2 1474.5 1454.7 1466.6 1474.5 1498.1 1537.5 1612.4 1726.8 1868.7 
2038.2 2314.2 2905.5 3906.9 5472.0 7163.3 7466.9 7076.6 6520.7 5822.9 4738.7 3461.4 1888.4 965.9 331.2 98.6 15.8 0.0 
1383.8 1482.3 1573.0 1640.0 1655.8 1647.9 1624.3 1616.4 1616.4 1608.5 1612.4 1632.1 1651.9 1714.9 1789.8 1864.7 1983.0 2148.6 2337.8 
2590.1 3000.2 3816.2 4849.1 5842.6 6307.8 6083.1 5397.1 4324.8 3327.4 2259.0 1356.2 571.6 287.8 126.2 55.2 15.8 0.0 
1383.8 1454.7 1529.6 1584.8 1604.6 1612.4 1624.3 1651.9 1663.7 1695.2 1722.8 1782.0 1849.0 1971.2 2065.8 2164.4 2266.9 2393.0 2535.0 
2645.3 2783.3 3027.8 3177.6 2945.0 2475.8 1797.7 1131.5 662.3 453.4 315.4 205.0 134.0 94.6 63.1 35.5 15.8 0.0 
1383.8 1439.0 1474.5 1513.9 1533.6 1545.4 1545.4 1565.1 1577.0 1573.0 1584.8 1584.8 1596.7 1628.2 1679.5 1663.7 1604.6 1486.3 1356.2 
1182.7 1040.8 914.6 855.5 804.2 737.2 658.4 563.8 445.5 331.2 260.2 205.0 149.8 90.7 55.2 31.5 15.8 0.0 
1383.8 1411.4 1419.3 1427.1 1450.8 1454.7 1462.6 1470.5 1446.9 1403.5 1324.6 1241.9 1159.1 1072.3 1025.0 1029.0 1021.1 989.5 914.6 
835.8 764.8 729.3 689.9 670.2 658.4 615.0 551.9 488.9 394.2 319.3 216.8 141.9 94.6 63.1 31.5 15.8 0.0 
1383.8 1379.8 1356.2 1332.5 1352.2 1379.8 1391.7 1383.8 1336.5 1245.8 1123.6 1040.8 989.5 961.9 930.4 914.6 891.0 867.3 827.9 
756.9 678.1 583.5 528.3 520.4 544.0 555.9 544.0 504.6 441.5 331.2 264.1 216.8 161.6 82.8 35.5 15.8 0.0 
1383.8 1360.1 1304.9 1269.4 1261.6 1297.0 1340.4 1352.2 1316.8 1257.6 1170.9 1107.8 1048.7 1005.3 961.9 902.8 831.8 768.8 701.7 
638.7 571.6 500.7 445.5 414.0 394.2 390.3 398.2 390.3 358.8 311.4 256.3 205.0 153.8 98.6 63.1 19.7 0.0 
1383.8 1324.6 1249.7 1178.8 1159.1 1210.3 1285.2 1375.9 1419.3 1403.5 1324.6 1206.4 1119.6 1052.6 969.8 891.0 808.2 725.4 662.3 
595.3 536.2 492.8 473.1 457.3 425.8 394.2 343.0 311.4 279.9 260.2 228.7 185.3 122.2 86.7 47.3 19.7 0.0 
1383.8 1316.8 1202.4 1123.6 1076.3 1103.9 1210.3 1368.0 1513.9 1525.7 1439.0 1308.9 1174.8 1060.5 973.8 875.2 788.5 705.7 642.6 
579.5 544.0 520.4 500.7 492.8 477.0 433.7 394.2 354.8 315.4 279.9 240.5 185.3 134.0 94.6 47.3 19.7 0.0 
1383.8 1289.2 1159.1 1076.3 1021.1 1017.1 1092.0 1237.9 1403.5 1486.3 1450.8 1328.6 1166.9 1044.7 950.1 875.2 792.4 717.5 654.4 
611.1 583.5 567.7 555.9 548.0 528.3 488.9 437.6 386.4 346.9 307.5 268.1 212.9 149.8 94.6 35.5 19.7 0.0 
1383.8 1301.0 1155.1 1064.4 1001.4 985.6 1040.8 1147.2 1273.4 1368.0 1344.4 1245.8 1103.9 981.7 906.7 835.8 772.7 729.3 678.1 
642.6 615.0 595.3 587.4 575.6 559.8 516.5 457.3 402.1 354.8 315.4 276.0 220.8 157.7 90.7 39.4 19.7 0.0 
1383.8 1277.3 1143.3 1048.7 977.7 965.9 997.4 1076.3 1151.2 1202.4 1194.5 1084.2 981.7 879.2 827.9 792.4 760.9 725.4 689.9 
654.4 630.8 619.0 619.0 611.1 591.4 540.1 477.0 414.0 370.6 323.3 283.9 232.6 161.6 98.6 39.4 19.7 0.0 
1383.8 1269.4 1135.4 1029.0 958.0 942.2 958.0 989.5 1021.1 1025.0 997.4 942.2 843.7 776.7 741.2 725.4 709.6 701.7 670.2 
642.6 634.7 642.6 646.6 642.6 615.0 571.6 504.6 441.5 390.3 339.0 295.7 240.5 177.4 114.3 47.3 15.8 0.0 
1383.8 1265.5 1115.7 1009.3 954.1 938.3 954.1 977.7 985.6 977.7 938.3 883.1 816.1 749.1 709.6 674.1 658.4 638.7 607.1 
595.3 599.2 615.0 626.8 615.0 599.2 567.7 512.5 441.5 386.4 331.2 287.8 232.6 161.6 106.4 51.3 15.8 0.0 
1383.8 1249.7 1111.8 1013.2 950.1 934.3 958.0 973.8 977.7 965.9 918.6 863.4 792.4 733.3 678.1 638.7 611.1 591.4 563.8 
548.0 567.7 583.5 595.3 603.2 583.5 551.9 492.8 437.6 370.6 319.3 244.4 197.1 141.9 86.7 47.3 11.8 0.0 
1383.8 1249.7 1107.8 1013.2 958.0 950.1 958.0 985.6 981.7 969.8 922.5 859.4 796.4 733.3 674.1 626.8 603.2 583.5 555.9 
540.1 555.9 579.5 599.2 603.2 579.5 540.1 488.9 441.5 370.6 295.7 244.4 193.2 138.0 86.7 35.5 11.8 0.0 
1383.8 1261.6 1111.8 1017.1 969.8 958.0 985.6 1013.2 1013.2 993.5 946.2 891.0 820.0 749.1 697.8 662.3 642.6 619.0 587.4 
579.5 591.4 607.1 611.1 603.2 591.4 555.9 516.5 445.5 394.2 343.0 276.0 220.8 161.6 110.4 43.4 11.8 0.0 
1383.8 1253.7 1127.5 1029.0 989.5 981.7 1009.3 1040.8 1056.6 1036.8 993.5 926.5 835.8 764.8 737.2 721.5 701.7 678.1 638.7 
622.9 630.8 634.7 626.8 622.9 607.1 571.6 512.5 457.3 406.1 362.7 319.3 256.3 193.2 122.2 55.2 11.8 0.0 
1383.8 1265.5 1139.3 1052.6 1005.3 1009.3 1060.5 1115.7 1159.1 1170.9 1127.5 1013.2 906.7 835.8 800.3 772.7 753.0 717.5 678.1 
658.4 650.5 642.6 634.7 619.0 591.4 551.9 496.7 441.5 406.1 366.6 315.4 256.3 197.1 126.2 47.3 15.8 0.0 
1383.8 1289.2 1170.9 1084.2 1052.6 1072.3 1143.3 1253.7 1375.9 1403.5 1297.0 1166.9 1068.4 965.9 898.9 835.8 780.6 709.6 670.2 
638.7 619.0 599.2 583.5 567.7 540.1 500.7 457.3 410.0 382.4 343.0 291.7 248.4 181.3 102.5 43.4 19.7 0.0 
1383.8 1297.0 1190.6 1107.8 1084.2 1107.8 1198.5 1360.1 1494.2 1482.3 1379.8 1249.7 1131.5 1017.1 938.3 847.6 776.7 705.7 642.6 
615.0 591.4 571.6 551.9 536.2 508.6 473.1 437.6 398.2 366.6 331.2 279.9 232.6 173.5 90.7 43.4 19.7 0.0 
1383.8 1301.0 1198.5 1131.5 1111.8 1139.3 1269.4 1442.9 1541.5 1521.8 1395.6 1265.5 1131.5 1036.8 934.3 851.6 768.8 689.9 619.0 
591.4 567.7 548.0 528.3 512.5 484.9 461.3 425.8 390.3 362.7 323.3 276.0 228.7 169.5 94.6 43.4 23.7 0.0 
1383.8 1316.8 1241.9 1194.5 1186.7 1234.0 1348.3 1490.2 1506.0 1435.0 1336.5 1230.0 1123.6 1032.9 934.3 855.5 780.6 701.7 634.7 
567.7 536.2 516.5 500.7 488.9 457.3 433.7 406.1 370.6 343.0 307.5 256.3 212.9 157.7 106.4 47.3 23.7 0.0 
1383.8 1328.6 1277.3 1245.8 1257.6 1312.8 1360.1 1391.7 1360.1 1304.9 1230.0 1166.9 1088.1 1025.0 942.2 867.3 796.4 725.4 658.4 
591.4 528.3 500.7 481.0 465.2 441.5 402.1 362.7 331.2 315.4 295.7 264.1 205.0 149.8 102.5 51.3 19.7 0.0 
1383.8 1352.2 1320.7 1297.0 1320.7 1352.2 1368.0 1316.8 1241.9 1174.8 1131.5 1084.2 1040.8 989.5 930.4 871.3 827.9 776.7 721.5 
658.4 571.6 496.7 461.3 441.5 437.6 457.3 481.0 484.9 417.9 366.6 315.4 256.3 189.2 130.1 59.1 15.8 0.0 
1383.8 1375.9 1364.1 1360.1 1372.0 1391.7 1383.8 1340.4 1253.7 1147.2 1064.4 1013.2 977.7 954.1 938.3 938.3 938.3 918.6 827.9 
741.2 658.4 587.4 579.5 611.1 622.9 626.8 595.3 516.5 429.7 315.4 264.1 205.0 141.9 71.0 35.5 11.8 0.0 
1383.8 1407.4 1411.4 1411.4 1419.3 1435.0 1427.1 1419.3 1368.0 1304.9 1237.9 1166.9 1111.8 1076.3 1064.4 1052.6 1013.2 950.1 879.2 
808.2 788.5 772.7 749.1 745.1 713.6 634.7 536.2 445.5 346.9 264.1 177.4 134.0 86.7 51.3 23.7 7.9 0.0 
1383.8 1415.3 1454.7 1454.7 1470.5 1466.6 1482.3 1482.3 1482.3 1494.2 1494.2 1521.8 1573.0 1632.1 1663.7 1647.9 1561.2 1446.9 1320.7 
1186.7 1088.1 1029.0 946.2 839.7 729.3 607.1 484.9 354.8 276.0 212.9 165.6 114.3 71.0 43.4 19.7 7.9 0.0 
1383.8 1442.9 1498.1 1537.5 1541.5 1553.3 1565.1 1577.0 1592.7 1624.3 1671.6 1758.3 1860.8 1979.1 2101.3 2199.9 2333.9 2475.8 2613.8 
2822.7 3177.6 3532.4 3634.9 3272.2 2511.3 1612.4 824.0 524.3 323.3 208.9 149.8 110.4 74.9 47.3 19.7 3.9 0.0 
1383.8 1454.7 1537.5 1580.9 1608.5 1624.3 1620.3 1628.2 1632.1 1651.9 1679.5 1722.8 1801.7 1888.4 2010.6 2140.7 2294.5 2515.2 2810.9 
3248.5 3879.3 4983.2 6201.4 6970.1 6922.8 6027.9 4758.5 3642.8 2337.8 1210.3 583.5 240.5 130.1 71.0 27.6 3.9 0.0 
1383.8 1462.6 1549.4 1600.6 1624.3 1640.0 1632.1 1620.3 1616.4 1604.6 1616.4 1624.3 1655.8 1699.2 1785.9 1864.7 1998.8 2168.3 2408.8 
2771.5 3394.4 4356.3 5886.0 7419.6 8488.0 7872.9 6615.3 5606.1 4159.2 2866.1 1651.9 820.0 197.1 98.6 35.5 3.9 0.0 
1383.8 1466.6 1557.2 1604.6 1632.1 1640.0 1628.2 1620.3 1608.5 1592.7 1596.7 1588.8 1608.5 1647.9 1707.1 1801.7 1912.1 2073.7 2286.6 
2669.0 3232.8 4226.2 5566.7 7340.7 8598.3 8223.8 7135.7 5956.9 4557.4 3161.8 1994.8 961.9 264.1 102.5 39.4 3.9 0.0 
